Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176271","name":"Cable Power PROplug>ACplug1:L20MQ1,5BRSK","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Actual product may vary
Cable Power PROplug>ACplug1:L20MQ1,5BRSK
Product ID: 8176271
GTIN: 4046548058345
Cable for PMCprotego and motor with connector design Assembled on both
sides with connector <> round connector 8-pin No. of wires and
cross section (4 x 1.5 + (2 x 1.0)) Trailing, length: 20 m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023291 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548058345 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
