Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176060","name":"Cable PMCprimo>PMI CAN:L=2,5m","price":"0.00","currency":"AUD","category":["A0800","A0800B0800","00107002297009","0010700229700980F6"]}
Cable PMCprimo>PMI CAN:L=2,5m
Product ID: 8176060
Cable for operating terminal PMI-CAN to PMCprimo Cable assembled on
both sides connector, connector Sub-D9 <> connector Sub-D9. Length:
2.5 m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548050578 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242009 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |