Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312500","name":"PSSu E S 2AI TC","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002087017","0010200208701780HQ"]}
Actual product may vary
PSSu E S 2AI TC
Product ID: 312500
GTIN: 4046548052572
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs,
thermocouples with letter codes R, S, B, J, T, E, K, N, voltage with
ranges -30 - 30 mV, -60 - 60 mV, -120 - 120 mV, reference temperature
via special base modules using integrated Pt1000.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, electronic module, standard, analogue inputs and outputs, 2inputs, thermocouples with letter codes R, S, B, J, T, E, K, N, voltage with ranges -30 - 30 mV, -60 - 60 mV, -120 - 120 mV, reference temperature via special base modules using integrated Pt1000.
General data
| Approval |
CE
UKCA cULus Listed TÜV |
| Application range | Standard |
Technical data
Analog inputs
| Number of analogue inputs | 2 |
| Type of analogue inputs | Thermocouple |
| Signal range analog input |
Type N
Type R Type B Type S Type T Type E Voltage Type J Type K |
| Analog input signal type 1 | Type R |
| Analog input Signal range 1 | -50 - 1768 °C |
| Analog input signal type 2 | Type S |
| Analog input Signal range 2 | -50 - 1768 °C |
| Analog input signal type 3 | Type B |
| Analog input Signal range 3 | 600 - 1820 °C |
| Analog input signal type 4 | Type J |
| Analog input Signal range 4 | -210 - 1200 °C |
| Analog input signal type 5 | Type T |
| Analog input Signal range 5 | -200 - 400 °C |
| Analog input signal type 6 | Type E |
| Analog input Signal range 6 | -200 - 1000 °C |
| Analog input signal type 7 | Type K |
| Analog input Signal range 7 | -200 - 1372 °C |
| Analog input signal type 8 | Type N |
| Analog input Signal range 8 | -200 - 1300 °C |
| Analog input signal type 9 | Voltage |
| Analog input Signal range 9 | +/-30 mV |
| Analog input signal type 10 | Voltage |
| Analog input Signal range 10 | +/-60 mV |
| Analog input signal type 11 | Voltage |
| Analog input Signal range 11 | +/-120 mV |
| Type of input filter | Digital filter |
| Damping of input filter 1 | 90 dB (60 Hz) |
| Value least signif. bit U-Me |
2 µV (+/-60 mV)
4 µV (+/-120 mV) 1 µV (+/-30 mV) |
| Conversion method analog i/p | Delta sigma |
| Pot. isolation analog inp./ | Yes |
Inputs
| Potential isolation inputs | yes |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 61131-2
EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Acc. shock to standard2 | |
| Clearance & creepage dist. to |
EN 60664-1
EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material code | PA |
| Height dimension | 76 |
| Width dimension | 12.6 |
| Depth dimension | 60.2 |
| Net weight | 35 |
| Gross weight | 44 |
| Name of coding element | H |
| Colour of coding element | Dark grey |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242601 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001596 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548052572 |
| Volume | 0.049 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSSu BP 1/8 S-J
312602
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, screw connection, cold junctioncompensation
with integral Pt1000.
PSSu BP 1/8 C-J
312603
PSSu, base module for electronic modules, periphery, 1-row, 4
connection levels, 8 terminals, spring-loaded connection, cold junctioncompensation
with integral Pt1000.
PSSu BP-C 1/8 S-J
312612
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
4 connection levels, 8 terminals, screw connection, cold junctioncompensation
with integral Pt1000.
PSSu BP-C 1/8 C-J
312613
PSSu, base module for electronic modules, periphery, C-rail, 1-row,
4 connection levels, 8 terminals, spring-loaded connection,
cold junction compensation with integral Pt1000.
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
