Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328916","name":"PSS u2 A LC B4 (10 pcs.)","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002097088","0010200209708880IP"]}
Actual product may vary
PSS u2 A LC B4 (10 pcs.)
Product ID: 328916
GTIN: 4046548075090
PSS u2, accessories, labelling bracket, for module carrier, 23.5 x 10.5mm,
PU 10 pieces.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548075090 |
| Volume | 0 dm3 |
| Harmonized System Code | 39269097 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 10 |
