Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"305160","name":"PSS Conv USB / RS 232","price":"0.00","currency":"AUD","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
PSS Conv USB / RS 232
Product ID: 305160
Adapter for implementing the USB interface on RS232.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Environmental data
Ambient temperature | 0 - 40 °C |
Mechanical data
Net weight | 160 g |
Gross weight | 205 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 84733020 |
EAN-Code | 4046548020106 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
Volume | 0.130 |