Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773848","name":"PNOZ msi4Bp Adapter SMC30 15/15 5,0m","price":"0.00","currency":"AUD","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
PNOZ msi4Bp Adapter SMC30 15/15 5,0m
Product ID: 773848
GTIN: 4046548080391
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 5 m, for SMC30.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor pr...
More
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 5 m, for SMC30. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Environmental data
| Ambient temperature |
0
60 |
| Condensation permitted? | Not permitted |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Connector type 1 | 15-pin D-Sub female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 15-pin D-Sub male connector |
| Shape of connector type 2 | straight |
| Connector type 3 | 8-pin RJ45 male connector |
| Shape of connector type 3 | straight |
| Fixing screws | UNC 4-40 |
| Housing material connector 3 | PBT |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Contact surfaces material 3 | Au |
| Material of pins | Cu alloy |
| Material of sockets | Cu alloy |
| Length cable | 5 |
| Tolerance of cable length K1 | +/- 0.15 m |
| Colour cable insulation 1 | Green, similar to RAL6018 |
| Housing colour | Black RAL 9005 |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 8 x Ø |
| Max. outside diameter cable K1 |
6
6 |
| Conductor cross section |
0.14
0.14 |
| Cable cross section AWG K1 | 26 |
| Shielding K1 | yes |
| Number of conductors | 8 |
| Approvals for cable K1 | UL AWM-Style 20233 |
| Approvals for connector 1 | UL94 V-0 |
| Approvals for connector 2 | UL94 V-0 |
| Approvals for connector 3 | UL94 V-0 |
| Housing material | TPE-SEBS UL 94 HB |
| Height dimension | 38 |
| Width dimension | 40.8 |
| Depth dimension | 16 |
| Net weight | 190 |
| Gross weight | 251 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060313 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548080391 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
