Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6B000002","name":"PSEN rd1.1 sensor","price":"0.00","currency":"AUD","category":["A0100","A0100B0170","00106002457163","0010600245716380TO"]}
Actual product may vary
PSEN rd1.1 sensor
Product ID: 6B000002
GTIN: 4046548104516
Radar sensor, 4 m operating range, PL d (Cat. 2) in accordance with ENISO 13849
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
RED
CE UL Certified Mark UKCA TÜV |
| 2 | |
| Sensor principle | FMCW radar |
| Carrier frequency | 24 - 24.25 GHz |
| Operating range warning zone | 4 |
| Operating range safety zone | 4 |
| Number of zone configurations | 32 |
Technical data
Electrical data
| Source of internal voltage | Via control unit |
Optical data
| Horizontal opening angle | 110°/50° |
| Vertical opening angle | 30°/15° |
Environmental data
| Ambient temperature |
-30
60 |
| Humidity rating | Max. 95 % |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| Pollution degree clear.&creep. | 4 |
| Protection type, housing | IP67 |
Times
| Reaction time | 100 |
Mechanical data
| Max. cable length | 25 |
| Housing material upper part | |
| Height dimension | 85 |
| Height with bracket | 125 |
| Width dimension | 85 |
| Dimension w with bracket | 165 |
| Depth dimension | 53 |
| Net weight | 222 |
| Gross weight | 362 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274501 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC004807 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548104516 |
| Volume | 3.534 dm3 |
| Harmonized System Code | 85261000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN rd1.1 sensor shield kit
6B000004
Sensor shield kit for PSEN rd1.1, stainless steel, mechanicalprotection, protection against
radar waves
Cable/CA/M12-5AFX/A/005/XXXX/SH
C1000044
Connection lead, 5-pin M12 female connector angled, twisted pair,
shielded, cable length: 5 m
Cable/CA/M12-5AFX/A/010/XXXX/SH
C1000045
Connection lead, 5-pin M12 female connector angled, twisted pair,
shielded, cable length: 10 m
Cable/CA/M12-5AFX/A/015/XXXX/SH
C1000046
Connection lead, 5-pin M12 female connector angled, twisted pair,
shielded, cable length: 15 m
Cable/CA/M12-5AFX/M12-5AM/A/003/XXXX/SH
C1000047
Connection lead, 5-pin M12 male connector on 5-pin M12
female connector, angled, twisted pair, shielded, cable length: 3 m
Cable/CA/M12-5AFX/M12-5AM/A/005/XXXX/SH
C1000048
Connection lead, 5-pin M12 male connector on 5-pin M12
female connector, angled, twisted pair, shielded, cable length: 5 m
Cable/CA/M12-5AFX/M12-5AM/A/010/XXXX/SH
C1000049
Connection lead, 5-pin M12 male connector on 5-pin M12
female connector, angled, twisted pair, shielded, cable length: 10 m
Cable/CA/M12-5AFX/M12-5AM/A/015/XXXX/SH
C1000050
Connection lead, 5-pin M12 male connector on 5-pin M12
female connector, angled, twisted pair, shielded, cable length: 15 m
Connector/CA/M12-5SMX/A/TR
C1000058
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable
for the Interface: CANopen.