Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570315","name":"PSEN rs rope d3/d4 100m","price":"0.00","currency":"AUD","category":["A0100","A0100B0100","00106002237080","0010600223708080EE"]}
Actual product may vary
PSEN rs rope d3/d4 100m
Product ID: 570315
Rope for rope pull switch PSEN rope. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 100 m roller.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature | -25 - 70 °C |
Mechanical data
Net weight | 4100 g |
Gross weight | 4100 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 73121098 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548063486 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | ec002026 |
Volume | 0 |