Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570312","name":"PSEN rs pulley 75","price":"0.00","currency":"AUD","category":["A0100","A0100B0100","00106002237080","0010600223708080EE"]}
Actual product may vary
PSEN rs pulley 75
Product ID: 570312
GTIN: 4046548062854
Deflection pulley 75 mm diameter.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
| Ambient temperature |
-25
70 |
Mechanical data
| Height dimension | 89 |
| Width dimension | 85 |
| Depth dimension | 30 |
| Net weight | 142 |
| Gross weight | 145 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002026 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548062854 |
| Volume | 0.648 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
