Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630380","name":"PSEN op2S-1-1","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197040","0010600219704080GN"]}
Actual product may vary
PSEN op2S-1-1
Product ID: 630380
GTIN: 4046548047752
Safety light beam device, Type 2, PL c, body protection, infraredsensor,
connection receiver: 4-pin M12 male connector, connection transmitter:4-pin
M12 male connector, connection cable not supplied with the device.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety light beam device, Type 2, PL c, body protection, infraredsensor, connection receiver: 4-pin M12 male connector, connection transmitter:4-pin M12 male connector, connection cable not supplied with the device.
General data
| Approval |
CE
cULus Listed TÜV EAC (Eurasian) |
| ESPE type | 2 |
| Sensor principle | Infrared |
| Resolution protection type | Body |
| Operating range (m) |
0
8 |
Technical data
Electrical data
| Supply voltage (V) |
20
30 |
| Type of supply voltage U1 | DC |
Optical data
| Used wavelength range | 880 nm |
Environmental data
| Ambient temperature |
-25
55 |
| Climatic suitability standard | EN 60068-2-3 |
| Humidity rating | 95 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 30g |
| Protection type, housing | IP67 |
Times
| Reaction time |
1
1 |
Mechanical data
| Connection type | M12 4-pin |
| Housing material upper part | ABS UL 94 V0 |
| Depth dimension | 55 |
| Net weight | 39 |
| Gross weight | 68 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272701 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001831 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548047752 |
| Volume | 0 dm3 |
| Harmonized System Code | 90314990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN op cable axial M12 4-p. shield. 3m
630303
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 3m
PSEN op cable axial M12 4-p. shield. 5m
630304
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 4-p. shield. 10m
630305
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 10m
PSEN op cable angle M12 4-p. shield. 3m
630306
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 3m
PSEN op cable angle M12 4-p. shield. 5m
630307
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 4-p. shield. 10m
630308
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 10m
PSEN op cable axial M12 4-p. shield. 30m
630309
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 30m
PSEN op cable angle M12 4-p. shield. 30m
630319
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 30m
