Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT en1.0a-5m-s

401111
PIT en1.0a-5m-s
PITenable 3-step enabling switch, 5 m connection cable and open cable ends (6-pole).

On request
On request
Availability
Quantity
Available from
Certifications: CE
Attachment: Magnetic clamp
Mounting position: Any
Number of N/O: 2
Max. current at DC13 I (6 cycles/min): 0.7 A
Voltage at DC13: 30 V
Max. current at DC12: 1.0 A
Voltage at DC12: 30 V
Connection type: 5m Kabel
Protection type, housing: IP65
Diameter: 45.0 mm
Width dimension: 45.0 mm
Height dimension: 125.0 mm
Depth dimension: 45.0 mm
Gross weight: 388 g
Net weight: 361 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded