Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu E S 2AI U

312440
PSSu E S 2AI U
Electronic module analogue inputs and outputs, with standard function, 2 inputs: 0 ... 10 V (se), 0 ... 10 V (dif), -10 … 10 V (dif).

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV
Application range: Standard
Number of analogue inputs: 2
Protection type, housing: IP20
Permitted base modules: PSSu BP 1/8C, PSSu BP 1/8S, PSSu BP-C 1/8C, PSSu BP-C 1/8S
Width dimension: 12.6 mm
Height dimension: 76.0 mm
Depth dimension: 60.2 mm
Gross weight: 44 g
Net weight: 35 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded