text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ mm0p 24VDC

Product ID: 772000
Configurable safe compact controllers PNOZmulti Mini base unit, not expandable, 20 safe digital inputs, 4 safe semiconductor outputs. Attention! This is a discontinued article. Please get in touch wi...  More

Please note that the housing colour has changed temporarily. This does not adversely affect functionality.
Further information is available at Sales Information – 229402 .


Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

Configurable safe compact controllers PNOZmulti Mini base unit, not expandable, 20 safe digital inputs, 4 safe semiconductor outputs. Attention! This is a discontinued article. Please get in touch with your Pilz contact person for a suitable alternative / successor.

Approval CE  
UKCA  
cULus Listed  
KCC  
KOSHA  
TÜV  
EAC (Eurasian)  
 
Purpose of U1 System supply  
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 35  W
Purpose of U2 Supply of SC outputs  
Supply voltage 2 (V) 24  V
Type of supply voltage U2 DC  
Tolerance of U2  
Number of configurable I/Os 8  
Galv. isol. config. I/O No  
Signal level at input at 1 15 ... 30 V DC  
Signal level at input at 0 -3 ... +5 V DC  
Short circ. prot. n/safe S/C O Yes  
Voltage at 1 n/safe S/C O UB - 2 V at 0.1 A  
Number of digital inputs 12  
Signal level at input at 0 -3 - +5 VDC  
U input to EN 61131-2 Type 1 24 V DC  
Potential isolation input No  
Number of semicond. outputs 4  
Potential isolation of S/C O Yes  
S/C output short circuit proof Yes  
Number of test pulse outputs 4  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-30  
EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 61131-2  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Potential isolation 1 between SC output and system voltage  
Type of potential isolation 1 Basic insulation  
Mounting position horizontal on top hat rail  
DIN-rail dimensions 35 x 7.5 EN 50022  
Housing material lower section PC  
Housing material front plate PC  
Housing material upper part PC  
Connection terminal Screw terminal  
Spring-loaded terminal  
Flex. cond. c/s AWG info 24 - 12 AWG  
Height dimension 100  mm
Width dimension 45  mm
Depth dimension 120  mm
Net weight 226  g
Gross weight 244  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
1317-36-8  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
SCIP entry available yes  
 
Harmonized System Code 85371091  
UNSPSC 25 39122331  
EAN-Code 4046548057607  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242207  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC000236  
Volume 0.634  
 

Optional accessories

Time lim Licence 3Mth for PNOZmulti Conf
Time lim Licence 3Mth for PNOZmulti Conf 773010R
Temporary licence for the software PNOZmulti Configuration for use of the full version on workstation. Includes a licence key for activating the full functionality for a period of three months. Attention: Does not include software. This can be downloaded from the Pilz homepage.
Time lim Licence 2Mth for PNOZmulti Conf
Time lim Licence 2Mth for PNOZmulti Conf 773010S
Temporary licence for the software PNOZmulti Configuration for use of the full version on workstation. Includes a licence key for activating the full functionality for a period of two months. Attention: Does not include software. This can be downloaded from the Pilz homepage.
Time lim Licence 4Mth for PNOZmulti Conf
Time lim Licence 4Mth for PNOZmulti Conf 773010Q
Temporary licence for the software PNOZmulti Configuration for use of the full version on a workstation. Includes a licence key for activating the full functionality for a period of four months. Attention: Does not include software. This can be downloaded from the Pilz homepage.
PNOZmulti Chipcard Set  10 piece 8KB
PNOZmulti Chipcard Set 10 piece 8KB 779200
PNOZmulti chip card, set 10 pieces, 8 kB.
PNOZmulti Chipcard Set 10 pieces 32kB
PNOZmulti Chipcard Set 10 pieces 32kB 779212
PNOZmulti chip card, set 10 pieces, 32 kB.
PNOZmulti Seal 12 pieces
PNOZmulti Seal 12 pieces 779250
Label for chip card, small controllers PNOZmulti, 12 pieces.
PNOZmulti Chipcard Holder (Sparepart)
PNOZmulti Chipcard Holder (Sparepart) 779240
Bracket for chip card, for PNOZmulti, PSSu H PN, PSSu WR, PSSu WB.
PNOZ Chip Card Reader
PNOZ Chip Card Reader 779230
Chip card reader for PNOZmulti, PNOZ s30, PSSu H PN, PSSu WR, PSSu WB.
Project Upgr Licence for PNOZmulti Serv
Project Upgr Licence for PNOZmulti Serv 773011W
Upgrade licence for updating the version number of an existing project licence for the service version of the software PNOZmulti Configurator. Includes a licence key for activating the service functionality. Attention: Does not include software. This can be downloaded from the Pilz homepage.
User Upgr Licence for PNOZmulti Config
User Upgr Licence for PNOZmulti Config 773010V
Upgrade licence PNOZmulti Configurator, to upgrade the version number of an existing user licence, licence key to enable the full functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage .
Basic Upgr Licence for PNOZmulti Service
Basic Upgr Licence for PNOZmulti Service 773011U
Upgrade service licence PNOZmulti Configurator, to upgrade the version number of an existing basic service licence, licence key to enable the service functionality. Note: Does not contain software! You can load the software from the Pilz Homepage.
PSSu A USB-CAB05
PSSu A USB-CAB05 312993
PSSu USB cable, length 5 m.
User Upgr Licence for PNOZmulti Service
User Upgr Licence for PNOZmulti Service 773011V
Upgrade service licence PNOZmulti Configurator, to upgrade the version number of an existing user service licence, licence key to enable the service functionality. Note: Does not include software! You can load the software from the Pilz Homepage.
PSSu A USB-CAB03
PSSu A USB-CAB03 312992
PSSu USB cable, length 3 m.
Basic Upgr Licence for PNOZmulti Config
Basic Upgr Licence for PNOZmulti Config 773010U
Upgrade licence for upgrading the version number of an existing basic licence of the full version of the software PNOZmultiConfigurator, licence key for enabling the full functionality.
Basic Licence for PNOZmulti Config.
Basic Licence for PNOZmulti Config. 773010B
Basic licence for the software PNOZmulti Configurator for using the full version on a workstation, licence key for enabling the full functionality.
Basic Licence for PNOZmulti Service
Basic Licence for PNOZmulti Service 773011B
Basic service licence PNOZmulti Configurator, for using the service version on a workstation, licence key to enable the service functionality. Note: Does not include software! You can load thesoftware from the Pilz Homepage .
User Licence for PNOZmulti Service
User Licence for PNOZmulti Service 773011K
User service licence PNOZmulti Configurator, for using the service version on an additional workstation, licence key to enable the service functionality. Note: Does not include software! You can load the software from the Pilz Homepage.
Lite Licence for PNOZmulti Service
Lite Licence for PNOZmulti Service 773011L
Lite service licence PNOZmulti Configurator, for using the service version limited to PNOZmulti m0p and mm0p, for use on a workstation, licence key for enabling the service functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage .
User Licence for PNOZmulti Config
User Licence for PNOZmulti Config 773010K
User licence PNOZmulti Configurator, full version for use on an additional workstation, licence key for enabling the full functionality, only valid for expanding a base licence. Attention: Does not include software! You can load the software from thePilz Homepage .
Project Licence for PNOZmulti Service
Project Licence for PNOZmulti Service 773011G
Project licence for the software PNOZmulti Configurator for use of the service version on one several work stations. Includes a licence key for activating the service functionality. Attention: Does not include software. This can be downloaded from the Pilz homepage.

Obligatory accessories

Chipcard 1 piece 32kB
Chipcard 1 piece 32kB 779211
PNOZmulti chip card, 1 piece, 32 kB.
Lite Licence for PNOZmulti Config.
Lite Licence for PNOZmulti Config. 773010L
Lite licence PNOZmulti Configurator, full version with the limitation to PNOZmulti m0p and mm0p, for use on a workstation, licence key for enabling the full functionality within m0p and mm0p. Note: Does not contain software! You can load the softwarefrom the Pilz Homepage .
PNOZmulti Chipcard 1 piece 8kb
PNOZmulti Chipcard 1 piece 8kb 779201
PNOZmulti chip card, 1 piece, 8 kB.
PNOZ s Set1spring loaded terminals 45mm
PNOZ s Set1spring loaded terminals 45mm 751008
Set of spare plug-in terminals, 8-pin in spring force technology; PU =each 1 piece X1, X2, X3, X4.
PNOZ s Set1screw terminals 45mm
PNOZ s Set1screw terminals 45mm 750008
Set of spare plug-in terminals, 8-pin in screw technology; PU = each 1piece X1, X2, X3, X4.