Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Safety light guard, Type 4, PL e, body protection (resolution 170 mm),
protected field height 600 mm, supply voltage 24 V, operating range 0.2- -15 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 1200 mm, supply voltage 24 V, operating range 10- 55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 170 mm),
protected field height 450 mm, supply voltage 24 V, operating range 0.2- 15 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 170 mm),
protected field height 750 mm, supply voltage 24 V, operating range 0.2- 15 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 170 mm),
protected field height 900 mm, supply voltage 24 V, operating range 0.2- 15 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 900 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 170 mm),
protected field height 1500 mm, supply voltage 24 V, operating range 0.2- 15 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 170 mm),
protected field height 1200 mm, supply voltage 24 V, operating range 0.2- 15 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 750 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 600 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 450 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 1500 mm, supply voltage 24 V, operating range 10- 55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer