text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
11 Products found
PSEN op4H-A-30-030/1
631020
GTIN: 4046548059434
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-045/1
631021
GTIN: 4046548075762
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 450 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-120/1
631026
GTIN: 4046548075816
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-165/1
631029
GTIN: 4046548075847
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1650 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-060/1
631022
GTIN: 4046548075779
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 600 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-180/1
631030
GTIN: 4046548075854
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1800 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-090/1
631024
GTIN: 4046548075793
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 900 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-075/1
631023
GTIN: 4046548075786
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 750 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-105/1
631025
GTIN: 4046548075809
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly at the light guard. Supply voltage 24 V, connection via 18-pin. pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-135/1
631027
GTIN: 4046548075823
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1350 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request
PSEN op4H-A-30-150/1
631028
GTIN: 4046548075830
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

On request

Save basket

Create a new order or get an individual offer

Select intended use