text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
9 Products found
Stripping Tool
380070
GTIN: 4046548056372
Stripping Tool

Phase-out article

Tool for fast and multi-stage stripping of Ethernet and SafetyNET p cables, PU 1 set.

On request
PSSnet GW1 MOD-EtherCAT
311601
GTIN: 4046548074000
PSSnet, gateway, standard, protocol converter between Modbus/TCP Server and EtherCAT Slave, supports CANopen over EtherCAT, for use with PSS 3000, PSS 4000, PMI, PMCprimo and third-party products,configuration with web server, 1 RJ45 port Modbus/TCP, 2 RJ45 ports EtherCAT, transmission rates 10/100 MBit/s, auto-negotiation, data length 512Byte. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
SDD ES PROFINET
540138
GTIN: 4046548083026
SDD (Safety Device Diagnostics), fieldbus module, standard, Profinet , 2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).

On request
PSEN ix2 F4 code
535111
GTIN: 4046548083422
PSEN, decentralised passive junction for series connection, connectionup to 4 safety sensors (series-connectable), max. 5 PSEN ix2 F4 code with max. 16 subscribers, forwarding of diagnostic information, 96 x 48 x 57 mm (H x W x D), connection type spring-loaded terminals, IP20.

On request
SDD ES ETH
540130
GTIN: 4046548083002
SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).

On request
PSEN ix2 F8 code
535112
GTIN: 4046548084320
PSEN, decentralised passive junction for series connection, connectionup to 8 safety sensors (series-connectable), max. 3 PSEN ix2 F8 code with max. 16 subscribers, forwarding of diagnostic information, 96 x 93 x 57 mm (H x W x D), connection type spring-loaded terminals, IP20.

On request
SDD ES EIP
540137
GTIN: 4046548084412
SDD (Safety Device Diagnostics), fieldbus module, standard, EtherNet/IP,2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).

On request
SDD ES SET SCREW TERMINALS
540120
GTIN: 4046548083828
SDD (Safety Device Diagnostics), set of plug-in terminals for 45 mm housing, screw type, PU 2 pieces, each X1 4-pin and X2 8- pin.

On request
SDD ES SET SPRING LOADED TERMINALS
540121
GTIN: 4046548083835
SDD (Safety Device Diagnostics), set of plug-in terminals for 45 mm housing, spring-loaded type, PU 2 pieces, each X1 4-pin and X2 8-pin.

On request

Save basket

Create a new order or get an individual offer

Select intended use