Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177057","name":"PMCtendo SZ.41/1/2/2/7/F/H/30/00","price":"0.00","currency":"EUR","category":["A0800","A0800B0820","00107002277052","0010700227705280IV"]}
Actual product may vary
PMCtendo SZ.41/1/2/2/7/F/H/30/00
Product ID: 8177057
GTIN: 4046548083736
Mo = 3,7Nm Io = 3,60A
UN = 400V nN = 3000min-1
Jmot = 1,122 kgcm2
Encoder EQN 1135 EnDat2.2 multiturn;
with brake;
Foreced-air cooling;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a ...
More
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Mo = 3,7Nm Io = 3,60A UN = 400V nN = 3000min-1 Jmot = 1,122 kgcm2 Encoder EQN 1135 EnDat2.2 multiturn; with brake; Foreced-air cooling; Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
CE
UKCA |
Technical data
Environmental data
| Protection type, housing | IP56 |
Mechanical data
| Net weight | 6160 g |
| Gross weight | 7560 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27022602 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000034 |
| ETIM Reference Feature | EC001851 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548083736 |
| Volume | 0 dm3 |
| Harmonized System Code | 85015220 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
