Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630295","name":"PSEN op cableset","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UK"]}
Actual product may vary
PSEN op cableset
Product ID: 630295
Accessories PSENopt, Y-cable with connector straight M12 for PSEN op4B-T/S/L
light guard
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548049466 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060313 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 0 |