Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"632032","name":"PSEN opII mirror column-060","price":"0.00","currency":"EUR","category":["A0100","A0100B0130","00106002197104","0010600219710480JZ"]}
Actual product may vary
PSEN opII mirror column-060
Product ID: 632032
GTIN: 4046548089417
Mirror column "PSEN opII Mirror Column-060" with a mirror length of
600 mm. For use with light guards of the PSENopt and PSENoptII series upto
a protected field length of 450 mm. The mirror column consists of a
protective column and an integrated mirror.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Mirror column "PSEN opII Mirror Column-060" with a mirror length of 600 mm. For use with light guards of the PSENopt and PSENoptII series upto a protected field length of 450 mm. The mirror column consists of a protective column and an integrated mirror.
General data
| Approval | - |
Technical data
Environmental data
| Ambient temperature |
-25
60 |
| Condensation permitted? | Not permitted |
Mechanical data
| Housing material | Aluminium |
| Material of mirror | Glass |
| Height dimension | 600 |
| Width dimension | 96 |
| Depth dimension | 49 |
| Net weight | 2040 |
| Gross weight | 6300 |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39111609 |
| GTIN | 4046548089417 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Installation accessories
Optional accessories
PSEN screw set mirror column
632012
Set includes 3x fixing screws for PSENopII mirror column or
PSEN opII adjustable base unit.
PSEN opII adjustable base unit
632037
PSEN opII adjustable base unit is an optional accessory for "PSEN opII
Mirror Column" and it offers additional protection from heavy mechanical
impact. The mirror column can also be adjusted and adapted to uneven
qualities.
