Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Accessories for E-STOP pushbuttons PITestop - Technical features

Accessories for the E-STOP pushbuttons PITestop range from surface mount housing and contact block brackets to washers with the E-STOP symbol.

Products
Product number
Description
Options
Price
Quantity/Availability

PIT es box 72 x 72 x 61 mm

PITestop surface mount housing IP65 protection class II, cable gland 2 x M16.

Compare Download

PIT esh3 holder for 3 contact blocks

PITestop bracket for containing 3 contact blocks.

Compare Download

PIT esh5 holder for 5 contact blocks

PITestop bracket for containing 5 contact blocks.

Compare Download

PIT es backplate symbol

PITestop backplate with external diameter 75 mm with E-STOP matching all pushbuttons except PIT es2 and PIT es5 - not suitable for the PIT es box and the slimline surface mount box.

Compare Download

PIT es backplate language

PITestop backplate with E-STOP icon in English, French and German matching all pushbuttons except PIT es2/PIT es5 - not suitable for PITes box and the slimline surface mount box.

Compare Download

PIT es holder3c

PITestop bracket for containing 3 contact blocks with spring terminals.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at