Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

PSSuniversal PLC controller – Technical features

Up to 64 I/O modules can be connected to the PSSuniversal PLC controllers. The control systems can be programmed using editors which comply with EN/IEC 61131-3, and using the graphics program editor PASmulti.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSSu H PLC1 FS SN SD

Head module, SafetyNET p RTFN, SD card, PL e, SIL CL 3.

Accessories Compare Download

PSSu H PLC1 FS DP SN SD

Head module, PROFIBUS-DP-Slave (12 MBit/s), SafetyNET p RTFN, SD card PL e, SIL CL 3.

Accessories Compare Download

PSSu H PLC1 FS SN SD-T

Head module, SafetyNET p RTFN, SD card PL e, SIL CL 3.

Accessories Compare Download

PSSu H PLC1 FS SN SD-R

Head module, SafetyNET p RTFN, SD card, Railway PL e, SIL CL 3.

Accessories Compare Download

PSSu H PLC1 FS SN SD M12-R

Head Module PSSu PLC1, SafetyNET p RTFN; SD-Card, M12 Connector, Railway approval

Compare Download

PSSu H PLC1 FS SN SD M12-T

Head module, SafetyNET p RTFN, SD card, M12 connector PL e, SIL CL 3, ext. temperature.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at