Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

S3UM 24VDC UM 400/440VAC

837270
S3UM 24VDC UM 400/440VAC
Voltage monitoring relay for monitoring overvoltage and undervoltage values, and the phase sequence in 3-phase mains; 40 - 400 Hz; Measuring voltage 400/440 V AC Width: 22.5 mm; UB 24 V DC.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
16.07.2019
Certifications: CE, CCC
Application options: Voltage monitoring
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal type: Screw terminal
Terminal style: fixed
Operating modes: Normally de-energised mode, Fault non-latching, Fault latching, Normally energised mode
Number of auxiliary contacts: 1
Width dimension: 22.5 mm
Height dimension: 87.0 mm
Depth dimension: 122.0 mm
Gross weight: 135 g
Net weight: 125 g
Ambient temperature: -15 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded