Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

S1IM 24VDC IM 0.01-15 A

828010
S1IM 24VDC IM 0.01-15 A
Current monitoring relay for monitoring max. current values; 12 measuring ranges 0.01 - 15 A selectable; 0, 40 - 400 Hz; Width: 22.5 mm; UB 24 V DC.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
12.08.2020
Certifications: CE, cULus Listed, CCC
Application options: Current monitoring
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal type: Screw terminal
Terminal style: fixed
Operating modes: Normally de-energised mode, Fault non-latching, Fault latching, Normally energised mode
Number of auxiliary contacts: 1
Width dimension: 22.5 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 135 g
Net weight: 125 g
Ambient temperature: -15 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded