Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMCtendo DD4.01/122/230-480V
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.0 kVA
Integral brake resistor incl. D1 - I/O expansion card with 14 inputs
/8 outputs; 24 V; PNP; incl. mating connector.
On request
PMCtendo DD4.06/117/230-480V
Phase-out article
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral
brake resistor incl. PROFIBUS-DP Interface card for data exchange -
Support of the drive profile PROFIBUS with PROFIdrive - Baud rates
187.5 kBaud to 12 MBaud.
On request
PMCtendo DD4.03/122/230-480V
Phase-out article
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA Integral
brake resistor incl. D1 - I/O expansion card with 14 inputs/8 outputs;
24 V; PNP; incl. mating connector.
On request
PMC PS6A24 25A/10KW
Phase-out article
Supply module for PMC SI6 drive controller.
Technical data at 3 x 400 V AC:
Nominal input current: 25 A.
Maximum input current: 180% for 5s / 150% for 30s.
Nominal power 10kW
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062R/EC 2x 4,5A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 3.1 KVA.
Without brake resistor.
Option:
Safety module SR6 (STO using terminals) and EtherCat.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMC SI6A162R/EC 2x 12A
Phase-out article
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 12 A @ 4kHz / 2x 10 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 8.3 KVA.
Without brake resistor.
Option:
Safety module SR6 (STO using terminals) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062 terminal set (R)
Phase-out article
Terminal set for drive controllers SC6A062R with STO using terminals
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SI6A162 terminal set (R)
Phase-out article
Terminal set for drive controllers SI6A162R with STO using terminals
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC PS6A24 terminal set
Phase-out article
Terminal set for supply module PS6A24
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062 terminal set (Z/U/Y/X)
Phase-out article
Terminal set for drive controllers SC6A062Z, SC6A062U, SC6A062Y,
SC6A062X
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SC6A062Y/EC 2x 4,5A
Phase-out article
Stand-alone PMC SC6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 4.5 A @ 4kHz / 2x 4.0 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 3.1 KVA.
Without brake resistor.
Option:
Safety module SY6 (STO and SS1 using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SI6A061 terminal set (Z/U/Y/X)
Phase-out article
Terminal set for drive controllers SI6A061Z, SI6A012U, SI6A061Y,
SI6A061X
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SI6A061Z/EC 1x 5A
Phase-out article
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 5 A @ 4kHz / 1x 4.5 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 3.5 KVA.
Without brake resistor.
Option:
Without Safety module technology, with EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SI6A061Y/EC 1x 5A
Phase-out article
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 5 A @ 4kHz / 1x 4.5 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 3.5 KVA.
Without brake resistor.
Option:
Safety module SY6 (STO and SS1 using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC PS6A34 50A/20KW
Phase-out article
Supply module for PMC SI6 drive controller.
Technical data at 3 x 400 V AC:
Nominal input current: 50 A.
Maximum input current: 180% for 5s / 150% for 30s.
Nominal power 20kW
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC PS6A34 terminal set
Phase-out article
Terminal set for supply module PS6A34
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SI6A061R/EC 1x 5A
Phase-out article
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 5 A @ 4kHz / 1x 4.5 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 3.5 KVA.
Without brake resistor.
Option:
Safety module SR6 (STO using terminals) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SI6A061 terminal set (R)
Phase-out article
Terminal set for drive controllers SI6A061R with STO using terminals
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SI6A161Y/EC 1x 12A
Phase-out article
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 1x 12 A @ 4kHz / 1x 10 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 8.3 KVA.
Without brake resistor.
Option:
Safety module SY6 (STO and SS1 using FSoE) and EtherCat.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
PMC SI6A262 terminal set (R)
Phase-out article
Terminal set for drive controllers SI6A262R with STO using terminals
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer