Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Diffuse sensor with background suppression, sensing distance 30 - 100
mm, 4-pin M8 male connector, semiconductor outputs (positive-switching)
On request
Safety light guard, Type 4, PL e, body protection (resolution 170 mm),
protected field height 600 mm, supply voltage 24 V, operating range 0.2- -15 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 3, PL d, body protection (resolution 300 mm),
protected field height 750 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 1650 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 750 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 600 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 300 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 450 mm without dead zone, supply voltage 24 V,
connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 900 mm without dead zone, supply voltage 24 V,
connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 4, PL e, body protection (resolution 300 mm),
protected field height 450 mm, supply voltage 24 V, operating range 10 -55 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 600 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 150 mm, supply voltage 24 V. Connector: M12,
transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1350 mm without dead zone, supply voltage 24 V,
connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 1050 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1200 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 900 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 300 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 600 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Safety light guard, Type 3, PL d, body protection (resolution 170 mm),
protected field height 750 mm, supply voltage 24 V, operating range 0.2- 15 m,
connector M12, transmitter: 5-pin, receiver: 5-pin.
Connection cable not supplied with the device.
On request
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 750 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer