text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
243 Products found
Cable/PW/M12-5SFX/XXX-5XXX/L/005/1Q50/BK
C1000028
GTIN: 4046548102758
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 5 m

On request
Cable/PW/M12-5SFX/XXX-5XXX/L/003/1Q50/BK
C1000027
GTIN: 4046548102741
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 3 m

On request
Cable/PW/M12-5SFX/XXX-5XXX/L/010/1Q50/BK
C1000029
GTIN: 4046548102765
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 10 m

On request
Cable/FC/M12-5SMX/M12-5SFX/A/030/0Q34/BK
C1000020
GTIN: 4046548102468
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 30 m

On request
Cable/FC/M12-5SMX/M12-5SFX/A/003/0Q34/BK
C1000016
GTIN: 4046548102857
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 3 m

On request
Cable/FC/XXX-XXXX/M12-5SFX/A/020/0Q34/BK
C1000042
GTIN: 4046548102918
Connection cable, 5-pin M12 female connector, straight, A-coded, conductor cross section: 5 x 0.34 mm², cable length: 20 m

On request
Cable/FC/M12-5AMX/M12-5SFX/A/005/0Q34/BK
C1000023
GTIN: 4046548102703
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 5 m

On request
Cable/FC/XXX-XXXX/M12-5SFX/A/010/0Q34/BK
C1000041
GTIN: 4046548102901
Connection cable, 5-pin M12 female connector, straight, A-coded, conductor cross section: 5 x 0.34 mm², cable length: 10 m

On request
Cable/FC/XXX-XXXX/M12-5SFX/A/003/0Q34/BK
C1000039
GTIN: 4046548102888
Connection cable, 5-pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34 mm², cable length: 3 m

On request
Cable/FC/XXX-XXXX/M12-5SFX/A/005/0Q34/BK
C1000040
GTIN: 4046548102895
Connection cable, 5-pin M12 female connector, straight, A-coded, conductor cross section: 5 x 0.34 mm², cable length: 5 m

On request
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/2Q50/BK
C1000060
GTIN: 4046548105827
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 2.5 mm², 16 A, cable length: 0.5 m

On request
Cable/PW/M12-5SMX/M12-5SFX/L/003/2Q50/BK
C1000061
GTIN: 4046548105834
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 2.5 mm², 16 A, cable length: 3 m

On request
Cable/PW/M12-5SFX/XXX-5XXX/L/010/2Q50/BK
C1000062
GTIN: 4046548105841
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 2.5 mm², 16 A, cable length: 10 m

On request
Cable/PN/M12-4SMX/M12-4SMX/D/020/Q324/GN
C1000009
GTIN: 4046548102512
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 20 m

On request
Cable/PN/M12-4SMX/M12-4SMX/D/010/Q324/GN
C1000008
GTIN: 4046548102505
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 10 m

On request
Cable/PN/M12-4SMX/M12-4SMX/D/005/Q324/GN
C1000007
GTIN: 4046548102390
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 5 m

On request
Cable/PN/M12-4SMX/M12-4SMX/D/003/Q324/GN
C1000006
GTIN: 4046548102383
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 3 m

On request
Cable/PN/M12-4SMX/M12-4SMX/D/0,5/Q324/GN
C1000005
GTIN: 4046548102376
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12 male connector, straight, D-coded, on 4-pin M12 male connector,straight, D- coded, conductor cross section: 4 x 0.34 mm², cable length: 0.5 m

On request
PSEN cable M12-4sm MIOsm MOVE, 5m
584568
GTIN: 4046548105636
Connection lead, PUR, green RAL6018, Ethernet Cat5e, shielded, suitable for drag chains, 4-pin, connector straight M12 D-coded, onconnector straight Industrial Mini I/O, cable length: 5 m

On request
Cable/PW/M12-5SMX/M12-5SFX/L/003/1Q50/BK
C1000011
GTIN: 4046548102536
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded, conductor cross section: 5 x 1.5 mm², 12 A, cable length: 3 m

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use