text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ mc6p CANopen 2

Product ID: 773712
PNOZmulti Classic, communication module, standard, fieldbus CANopen, protocol CiA DS-301 V3.0, station addresses 0 - 99, 1 D-Sub maleconnector 9-pin, 8 transmission rates, configurable, 10 kBit/s - 1 ...  More

Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

PNOZmulti Classic, communication module, standard, fieldbus CANopen, protocol CiA DS-301 V3.0, station addresses 0 - 99, 1 D-Sub maleconnector 9-pin, 8 transmission rates, configurable, 10 kBit/s - 1 MBit/s, 24/128 Bit virtual inputs, 24/128 Bit virtual outputs.

Approval CE  
UKCA  
cULus Listed  
KOSHA  
EAC (Eurasian)  
 
Purpose of UINT1 Module supply  
Source of internal voltage Via base unit  
Voltage type of UINT1 DC  
Tolerance of UINT. Module -2 %/+2 %  
Fieldbus interface CANopen  
Fieldbus device type Slave  
Name of fieldbus protocol CiA DS-301 V3.0  
Perm. fieldbus station address 0 - 99d  
Selectable transmission rates 10 kBit/s  
500 kBit/s  
20 kBit/s  
250 kBit/s  
1 MBit/s  
800 kBit/s  
50 kBit/s  
125 kBit/s  
Connection fieldbus 9-pin D-Sub male connector  
Galv. isolation fieldbus Yes  
Test voltage 500 V AC  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-30  
EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 61131-2  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category III  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Mounting position horizontal on top hat rail  
DIN-rail dimensions 35 x 7.5 EN 50022  
Housing material lower section PPO UL 94 V0  
Housing material front plate ABS UL 94 V0  
Height dimension 94  mm
Width dimension 22.5  mm
Depth dimension 119  mm
Net weight 115  g
Gross weight 135  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85389091  
UNSPSC 25 39122331  
EAN-Code 4046548064223  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242208  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001423  
Volume 0.42  
 

Optional accessories

KOP-XE
KOP-XE 774639
PNOZplus, PNOZpower, PNOZmulti coupling connector, replacement need.