Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400460","name":"PIT es Set10u-5c PCB","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880QN"]}

Actual product may vary
PIT es Set10u-5c PCB
Product ID: 400460
PITestop active, set consists of E-STOP pushbutton can be
activated/deactivated with flashing function, without logo and without
E-STOP symbol, with contact block with dropout protection in accordance... More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PITestop active, set consists of E-STOP pushbutton can be activated/deactivated with flashing function, without logo and without E-STOP symbol, with contact block with dropout protection in accordance with EN 60947-5-1 and EN 60947-5-5 and with LED safety module PCB, 2 N/C (2 N/C), with quick-connect technology.
General data
Approval |
CE
UKCA TÜV |
Lamp | LED |
Lamp colour |
yellow
red |
Technical data
Electrical data
Rated operating voltage | 24 V DC |
Emergency stop
Release type emergency stop | Turn release |
Switch cap. E-STOP to standard | EN 60947-5-1 |
Contact fuse protection E-Stop | ≤ 1 A |
Contact material E-STOP | AgNi |
Environmental data
Ambient temperature | -25 - 55 °C |
Vibration to standard ... | EN 60947-5-5 |
Peak amplitude | Max. 0.35 mm |
Clearance & creepage dist. to | EN 60947-5-1 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting |
Mechanical data
Mounting position | any |
Connection terminal | Spring-loaded terminal |
Height dimension | 86.4 mm |
Width dimension | 65 mm |
Depth dimension | 65 mm |
Net weight | 92 g |
Gross weight | 180 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1% |
CAS No. |
7439-92-1
1317-36-8 |
SCIP entry available | yes |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371244 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002034 |
UNSPSC 25 | 46171620 |
GTIN | 4046548083415 |
Volume | 7.425 dm3 |
Harmonized System Code | 85365011 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |