Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"315201","name":"PSSu E F 2DI 60-R","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002087017","0010200208701780HT"]}
Actual product may vary
PSSu E F 2DI 60-R
Product ID: 315201
GTIN: 4046548067781
PSSu, electronic module, failsafe, digital inputs and outputs, 2 inputs
60 V, for railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, electronic module, failsafe, digital inputs and outputs, 2 inputs 60 V, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
CE
UKCA cULus Listed EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Inputs
| Number of digital inputs |
2
2 |
| DC voltage at input | 24 - 72 V |
| Type of input voltage U1 | DC |
| Potential isolation inputs | yes |
Environmental data
| App. site standard1 railway | EN 50125-3 |
| App. site to standard1 railway | Track area (1m - 3m) |
| App. site standard2 railway | EN 61373 |
| App. site to standard2 railway | Category 1, Class A + B |
| Climatic suitability to ... |
EN 50125-1
EN 60068-2-2 EN 60068-2-1 EN 50155 EN 60068-2-14 EN 50125-3 |
| Ambient temperature standard | EN 50155 |
| Ambient temperature |
-40
70 |
| Standard 2 for ambient temp. | EN 50125-1 |
| Ambient temp. to standard 2 | -40 ... +70 °C |
| Standard 3 for ambient temp. | EN 50125-3 |
| Ambient temp. to standard 3 | -40 ... +70 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Briefly |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 61000-4-4
EN 61000-6-2 EN 61000-4-5 EN 61000-4-6 EN 61000-6-4 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 50125-3 |
| Broad band noise to | EN 61373 |
| Standard1 b/band noise, rail | EN 61373 |
| Freq. broadband noise, rail | 5 ... 150 Hz |
| Accel. broadband noise, rail | 0.79 g RMS |
| Acc. shock to standard1 | 2g |
| Acc. shock to standard2 | 5g |
| Clearance & creepage dist. to | EN 50124-1 |
| Overvoltage category | OV2 |
| Pollution degree clear.&creep. | PD2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Mechanical data
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material code | PA |
| Terminal style | plug-in |
| Height dimension | 76 |
| Width dimension | 12.6 |
| Depth dimension | 60.2 |
| Net weight | 45 |
| Gross weight | 45 |
| Name of coding element | N |
| Colour of coding element | Yellow |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242604 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001599 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548067781 |
| Volume | 0.049 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, endevinkel til DIN-skinne, plastudførelse, sort, pakke med 10
stk., pakket i neutral æske med mærkningsetiketter.
PSSu A ETM (2 pcs.)
312901
PSSu, endevinkel til DIN-skinne, metalversion, til kraftig mekanisk
belastning, pakke med 2 stk.
PSSu A ET PE (10 pcs.)
312949
PSSu, jordingsklemme til DIN-skinne, PE-tilslutning, plastudførelse,
grøn-gul, pakke med 10 stk., pakket i neutral æske med
mærkningsetiketter.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser-printbare tekststrimler til PSSu/PSS4000 hoved-,
elektronik- og kompaktmoduler MED SKILLELINJE, pakke med 10 stk. (10xDIN A4-
ark med hver 4x 27 = 108 etiketter, totalt 1080 etiketter), pakket i
genlukkelig plastpose med mærkningsetiketter.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser-printbare tekststrimler til PSSu/PSS4000 hoved-,
elektronik- og kompaktmoduler UDEN SKILLELINJE, pakke med 10 stk. (10xDIN A4-
ark med hver 4x 27 = 108 etiketter, totalt 1080 etiketter), pakket i
genlukkelig plastpose med mærkningsetiketter.
Obligatory accessories
PSSu BP 1/8 S-T
314600
PSSu, basismodul, til elektronikmoduler, periferi, 1 række, 4
tilslutningsniveauer, 8 klemmer, skruetilslutning, til øgede
miljøkrav.
PSSu BP 1/8 C-T
314601
PSSu, basismodul, til elektronikmoduler, periferi, 1 række, 4
tilslutningsniveauer, 8 klemmer, fjederkrafttilslutning, til øgede
miljøkrav.
PSSu BP 1/12 S-T
314618
PSSu, basismodul, til elektronikmoduler, periferi, 1 række, 6
tilslutningsniveauer, 12 klemmer, skruetilslutning, til øgede
miljøkrav.
PSSu BP 1/12 C-T
314619
PSSu, basismodul, til elektronikmoduler, periferi, 1 række, 6
tilslutningsniveauer, 12 klemmer, fjederkrafttilslutning, til øgede
miljøkrav.
PSSu BP-C1 1/12 S-T
314622
PSSu, basismodul, til elektronikmoduler, periferi, C-skinne, 1 række,
6 tilslutningsniveauer, 12 klemmer, skruetilslutning, til øgede
miljøkrav. Alle interne 7 signaler er til rådighed på klemmerne!
PSSu BP-C1 1/12 C-T
314623
PSSu, basismodul, til elektronikmoduler, periferi, C-skinne, 1 række,
6 tilslutningsniveauer, 12 klemmer, fjederkrafttilslutning, til øgede
miljøkrav. Alle interne 7 signaler er til rådighed på klemmerne!
