Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMI v807
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 480
pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 23 W, OS Windows 10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMI v812
Phase-out article
PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800
pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 29.2 W, OS Windows10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMI v815
Phase-out article
PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080
pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 38.5 W, OS Windows10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMI v704e
Phase-out article
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
4W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PMI v707e
Phase-out article
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
6 W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
Zenon Operator Dev 1024
Phase-out article
Zenon Operator Editor for projects up to 1024 tags, includes runtime for
PC, installation medium dongle.
On request
Zenon Operator RT PC 1024
Phase-out article
Zenon Operator Runtime for PC, for projects up to 1024 tags.
On request
Zenon Operator RT PMI
Phase-out article
Zenon Operator Runtime for Windows CE, for PMI projects up to 1024 tags.
On request
Zenon Operator 7.20 Dev 1024
Phase-out article
Zenon Operator Editor for projects up to 1024 tags, includes runtime for
PC, installation medium dongle.
On request
Zenon Operator 7.20 RT PMI
Phase-out article
Zenon Operator Runtime for Windows CE, for PMI projects up to 1024 tags.
On request
Zenon Operator 7.20 RT PC 1024
Phase-out article
Zenon Operator Runtime for PC, for projects up to 1024 tags.
On request
PMI, accessories, holding frame for panel mounting for PMI 704.
On request
PMI, accessories, mounting kit for PMI 704.
On request
PMI, accessories, holding frame for panel mounting for PMI 707.
On request
PMI, accessories, mounting kit for PMI 707.
On request
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
On request
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3
mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10"
or each two 6.5" and 5.7"), for PMImicro and PMImicro diag
(sufficient for each 3x PMImciro diag).
On request
Serial programming cable (null modem cable) length 3 m.
On request
PMI, accessories, DIN top hat rail for PMI 35.
On request
Pilz Education System, modular training system, operator terminalOperating
and Monitoring, with PMIvisu, PITm4SEU and PITreader,
operator terminal labelling, English-language, accompanying documents inEnglish
and German.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer