Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"266103","name":"DIN rail adapter TSH 35","price":"0.00","currency":"EUR","category":["A0600","A0600B0620","00104002167036","0010400216703680FD"]}
Actual product may vary
DIN rail adapter TSH 35
Product ID: 266103
PMI, accessories, DIN top hat rail for PMI 35.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
RoHS conformity | yes |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548087925 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27330292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
Volume | 0.155 |