Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773540","name":"PNOZ ml1p safe link 24VDC","price":"0.00","currency":"EUR","category":null}
Actual product may vary
PNOZ ml1p safe link 24VDC
Product ID: 773540
GTIN: 4046548049411
PNOZmulti Classic, link module, failsafe, connection between 2 base units, point-to-point, 32 Bit virtual inputs, 32 Bit virtual outputs.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternat...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
PNOZmulti Classic, link module, failsafe, connection between 2 base units, point-to-point, 32 Bit virtual inputs, 32 Bit virtual outputs. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
CE
UKCA cULus Listed KCC KOSHA TÜV EAC (Eurasian) |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 5 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Mechanical data
| Mounting position | horizontal on top hat rail |
| DIN-rail dimensions | 35 x 7.5 EN 50022 |
| Housing material lower section | PPO UL 94 V0 |
| Housing material front plate | ABS UL 94 V0 |
| Connection terminal |
Screw terminal
Spring-loaded terminal |
| Flex. cond. c/s AWG info | 24 - 16 AWG |
| Height dimension | 94 |
| Width dimension | 22.5 |
| Depth dimension | 121 |
| Net weight | 129 |
| Gross weight | 148 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242208 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001423 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548049411 |
| Volume | 0.403 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Obligatory accessories
PNOZmulti Set spring loaded terminals
783400
用於 PNOZmulti Classic
擴充模組 PNOZ mi1p/mi2p/mo1p/mo3p/ml1p 的 1 組彈簧式端子。
PNOZ mi1p/mi2p/mo1p screw terminals
793400
1 組插件螺絲式端子,PNOZ mi1p、PNOZ mi2p、PNOZ mo1p、
PNOZ mo3p、PNOZ ml1p。
Optional accessories
PNOZ mli1p 5m screw
773890
用於安全連接 2 個 PNOZ ml1p 的電纜,5-pin 屏蔽,
插入式螺絲端子,5 m。
重要資訊:此品項在產品生命週期的末尾,並因此在可預見的未來將不再提供。請 與您的 Pilz 聯絡人聯繫,以找出合適替代產品或後續產品。
PNOZ mli1p 10m screw
773891
用於安全連接 2 個 PNOZ ml1p 的電纜,5-pin 屏蔽,
插入式螺絲端子,10 m。
重要資訊:此品項在產品生命週期的末尾,並因此在可預見的未來將不再提供。請 與您的 Pilz 聯絡人聯繫,以找出合適替代產品或後續產品。
PNOZ mli1p 50m screw
773892
用於安全連接 2 個 PNOZ ml1p 的電纜,5-pin 屏蔽,
插入式螺絲端子,50 m。
重要資訊:此品項在產品生命週期的末尾,並因此在可預見的未來將不再提供。請 與您的 Pilz 聯絡人聯繫,以找出合適替代產品或後續產品。
PNOZ mli1p 5m spring
773893
用於安全連接 2 個 PNOZ ml1p 的電纜,5-pin 屏蔽,
彈簧端子,5 m。
重要資訊:此品項在產品生命週期的末尾,並因此在可預見的未來將不再提供。請 與您的 Pilz 聯絡人聯繫,以找出合適替代產品或後續產品。