Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"264180","name":"PMI o431 basic","price":"0.00","currency":"EUR","category":null}
PMI o431 basic
Product ID: 264180
GTIN:
Compact Touch Panel with 12.1" (31cm) Color TFT Display, 65536 colors @
800x600 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board
624MHz, 128MB RAM, 64MB Flash Interfaces: RS232, RS232/422/485, 4xUSB
Host, USB Slave, 2xPS2, Audio (Line-In, Line-Out), PCMCIA, LPT, ext. VGA
Ethernet 10/100MBit/s Operating System Windows(R) CE.net 4.2 24VD...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Compact Touch Panel with 12.1" (31cm) Color TFT Display, 65536 colors @ 800x600 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 624MHz, 128MB RAM, 64MB Flash Interfaces: RS232, RS232/422/485, 4xUSB Host, USB Slave, 2xPS2, Audio (Line-In, Line-Out), PCMCIA, LPT, ext. VGA Ethernet 10/100MBit/s Operating System Windows(R) CE.net 4.2 24VDC Options: Fieldbus: none Frontpanel: Standard
General data
| Approval |
CE
cULus Listed |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 15 W |
Display
| Display type | TFT |
| Display diagonal | 12.1 Zoll |
| Display resolution | 800 x 600 |
| Display colour depth | 65536 |
| Type of touchscreen | resistive |
CPU
| RAM | 128MB |
USB interface
| Number of USB host interfaces | 4xUSB |
Ethernet interface
| Number of Ethernet interfaces | 1 |
Serial interface
| Number of RS 232 interfaces | 1 |
VGA interfaces
| External VGA interface | VGA |
Environmental data
| Ambient temperature | 0 - 50 °C |
Mechanical data
| Height dimension | 258 mm |
| Width dimension | 341 mm |
| Depth dimension | 55 mm |
| Net weight | 3186 g |
| Gross weight | 4610 g |
Obligatory accessories
power connector PMI (3 pcs)
269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
seal for PMIvisu, PMIopen, PMImicro
269701
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3
mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10"
or each two 6.5" and 5.7"), for PMImicro and PMImicro diag
(sufficient for each 3x PMImciro diag).
Mounting Kit PMIvisu,PMIopen,PMImicro
310396
Fastening kit for all display sizes of devices PMIvisu, PMIopen,
PMImicro.
Optional accessories
Support PMI 4th Generation
263500
Stand for PMIvisu and PMIopen of 4. generation. For adding a device
with 6.5", 10.4", 12.1"or 15.0" display.
Protective Cover PMI 12.1"/31cm
375314
Protective membrane for PMI 12.1"/31 cm material polyester,
self-adhesive, package with 10 pieces.