Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570220","name":"PSEN me3.1 / 2AS","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217044","0010600221704480GL"]}
Actual product may vary
PSEN me3.1 / 2AS
Product ID: 570220
Mechanical safety switch, with standard actuator, contacts: 2 N/C.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cCSAus TÜV EAC (Eurasian) |
unit type | Unit |
Technical data
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 10 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 240 V |
Max. current AC15 safety cont. | 3 A |
Environmental data
Ambient temperature | -30 - 80 °C |
Protection type, housing |
Mechanical data
Connection terminal | Screw terminal |
Terminal style | fixed |
Height dimension | 90 mm |
Width dimension | 52 mm |
Depth dimension | 33 mm |
Net weight | 151 g |
Gross weight | 205 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
6a
6c |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
ETU |
%-part of the pollutant | > 0,1 |
CAS No. |
7439-92-1
96-45-7 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85365080 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548002751 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272603 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002593 |
Volume | 0 |
Optional accessories
PDP67 cable M12-5sm, 10m
380706
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 10m
PDP67 cable M12-5sm, 20m
380707
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 20m
PDP67 cable M12-5sm, 3m
380705
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 3m
PDP67 cable M12-5sm, 30m
380708
Connection cable, PUR, yellow RAL1003, 5-pin, connector straight M12, on
open line end, A-coded, cable length: 30m
PSEN screw M5x20 10pcs
540312
One-way screws, one-way slot, M5x20, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x, PSEN me1.x AR,
PSEN me2.x, PSEN me3.x, PSEN sl.
PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
PSEN cable 200m-8x0.25mm²
570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag chains,colour
of the single wires: White, brown, green, yellow, grey, pink, blue, red,
cable length: 200m