Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"314902","name":"PSSu A EC-T","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002087017","0010200208701780HR"]}
Actual product may vary
PSSu A EC-T
Product ID: 314902
PSSu, terminating plate with integrated terminating resistor, forincreased
environmental requirements.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed |
Technical data
Mechanical data
Net weight | 28 g |
Gross weight | 45 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548056501 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242691 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
Volume | 0.480 |