Monitoring relays

Electrical safety for each application

Monitoring relays

With monitoring relays, the priority is the protection of persons and the machinery against insulation faults, residual voltages, overvoltage, overcurrent, overload, temperature overload as well as monitoring standstill and true power. Significantly reduce hazardous situations for man and machine, while at the same time increasing the service life of your plant. Save costs and guarantee an efficient production cycle. All this by using monitoring relays!


These monitoring relays are multifunctional and can be applied universally, covering a wide range of applications. You can use PMD monitoring relays to meet the requirements of IEC 60204-1 for the safety of electrical equipment on your machines.

Monitoring relays – Your benefits

  • Monitoring of a wide range of functions such as current, insulation, voltage, temperature and similar
  • Relays that are universal and multifunctional
  • Compliance with standards for the safety of electrical equipment on your machines, by meeting the requirements of IEC 60204-1
  • Minimum space requirement in the control cabinet due to compact design
  • Short set-up and commissioning times
  • Effective and long-lasting in operation
Monitoring relays – Your benefits

Monitoring relays – Proven in action

Use our monitoring relays wherever the focus is on electrical safety. Monitor:

  • Voltage
  • Phase sequence
  • Current
  • Insulation
  • True power
  • Temperature
  • Standstill
  • Fault voltage
Monitoring relays – Proven in action

Our product range: Monitoring devices

Contact

Pilz lndia Pvt Ltd
5th Floor, Aston Plaza, Katraj - Ambegaon Road, Ambegaon BK,
Pune - 411046
India

Telephone: +91 20 69501100
E-Mail: info@pilz.in

Technical Support

Telephone: +91 20 69501100
E-Mail: info@pilz.in