Safety sensors PSEN

Safe automation - With Pilz safety sensors

Overview of safe sensor technology products PSEN

Are you looking for reliable sensors to safeguard your plant and machinery? Safety sensors in our Pilz product portfolio offer you a varied selection: from safety switches for position monitoring, plus safety gate systems, through to optical sensors for area and zone monitoring and even safe radar and camera systems. Our safety sensors offer you maximum protection for human, machine and environment – while achieving maximum productivity.

Benefit from high-performance, flexible safety sensors that conform to international standards and have been tested by certification bodies. Our sensors are also robust in use and simple to operate. Combined with control technology from Pilz, you get a safe and economical complete solution. High availability, productivity and maximum safety are guaranteed.

Intelligent sensor technology: Holistic thinking. Modular solutions.

Modern production processes require flexible, adaptable sensors. With our safe sensors for industrial use, you have the ideal setup. And the best thing about it is: Our solutions are individually expandable, so you benefit from high flexibility!

In conjunction with our controllers, the right drive technology and visualisation, you get a safe, economical and complete one-stop solution. We provide training and services to support you with risk assessment, plant integration and the declaration of conformity.

Sensor technology in the smart factory

Safe sensor technology for ideas with a future

Safety locking device PSENmlock with the pushbutton unit PITgatebox

Individual safety gate solution with access permission

With our modular safety gate system we offer a complete, flexible safety gate solution including access permission.

From safety gate sensor, handle modules and escape releases to a diagnostic system and appropriate evaluation unit. Assemble the safety solution that fits your requirements! You benefit from flexible assembly options, fast installation and configuration, as well as simple operation and diagnostics.

Optional integrated access permission management ensures that only authorised employees have access to the installation and can execute commands such as stop, unlock, lock or acknowledge.

Safety Device Diagnostics

Intelligent one-cable-solution with comprehensive diagnostic data

Networking as well as adaptivity are in demand in the production of the future. Intelligent sensors are indispensable for networked production processes. Comprehensive data must be available to guarantee functional safety and reduce downtimes.

So Safety Device Diagnostics are exactly the right choice for you! They allow you to make a low-cost daisy chain configuration and enable simple, comprehensive diagnostics on safety devices. This way you maintain an overview of the diagnostic data on your safety devices, any time, anywhere. At the same time you can also carry out predictive maintenance.

Optoelectronic sensors

Innovative monitoring of danger zones

If you don’t want to prevent access or intervention into a danger zone but the hazardous movement is to be stopped safely, then optoelectronic sensors are the right choice.

Our safety light curtains PSENopt (II) are particularly suitable for production processes that require active intervention, such as when transporting material in or out or where there is open access.

The safety laser scanner PSENscan can be used for stationary monitoring of the danger zone, on robot applications for example, and for mobile monitoring of the danger zone on automated guided vehicle systems (AGVS).

The safe radar sensor PSENradar is used to monitor danger zones in rugged environments, such as in metalworking and woodworking.

Safety sensors PSEN – In use in many different industries

Our safety sensors PSEN are used in numerous industries and applications, enabling plant and machinery to be operated safely and efficiently.

Sensors for every requirement - Benefits to you

  • Highest international safety standards
  • Work safely and productively
  • Flexibility for your production: individually expandable
  • Simple to install and user-friendly
  • Reliable and durable
  • Safe, complete solution for your application: Sensor and control technology from Pilz
Sensors for every requirement

Our product range: Safety sensors

Contact

Pilz Automation Ltd
Pilz House, Little Colliers Field
Corby, Northants, NN18 8TJ
United Kingdom

Telephone: +44 1536 460766
E-Mail: sales@pilz.co.uk

Pilz Automation Ltd

Telephone: +44 1536 460766
E-Mail: sales@pilz.co.uk

Support

Telephone: +44 1536 460866
E-Mail: techsupport@pilz.co.uk