Small controllers PNOZmulti 2

It’s multi-talented and fits into any system!

2nd generation PNOZmulti 2 - The success story continues!

Small controllers PNOZmulti 2

Used all over the world - you too can rely on the 2nd generation small controllers PNOZmulti for your automation. As a worldwide safety standard for numerous automation environments and communication systems, the small controller will fit into your system too. High productivity for your plant and machine, user-friendly diagnostics and simple visualisation - with the small controllers PNOZmulti 2 you are making the right decision - guaranteed!

The modular small controllers PNOZmulti 2 are flexible and can be adapted to your requirements, plus they also fit into the smallest control cabinet. At a minimal width of just 45 mm, you have maximum functionality for monitoring a wide range of safety functions up to PL e EN ISO 13849-1 or SIL CL 3 EN IEC 62061. User-friendly software helps you to configure the hardware and software. You need just one software application from planning to maintenance.

News: Safe monitoring of the cardboard feed on packaging machines

In your application, do you need to monitor whether a movable guard is in a pre-defined position: for example, the packaging material in a packaging machine's cardboard magazine? If there is sufficient packaging material in the cardboard feed magazine, then it is impossible for the operator to reach into the danger zone and injure themself while the machine is running. The material, such as cardboard for example, is used as a protective measure. Two optical sensors are used to detect whether there is sufficient material in the magazine. If the number of cardboard blanks falls below the permitted amount, the sensors signal this status to the small controller PNOZmulti 2. The outputs on the PNOZmulti 2 shut down the machine until sufficient cardboard is once again in place. If you are looking for a ready-to-use solution, you can use the modular safety relay myPNOZ as an alternative to the PNOZmulti 2.

Benefits to you - Solution with the small controller PNOZmulti 2 and two optical sensors

  • Cost-effective and time-saving: TÜV-certified solution for PL d / Cat. 3 of EN ISO 13849-1 or SIL CL 2 of EN IEC 62061
  • Flexible: all PNOZmulti 2 base units are certified for use
  • Economical: all other application-related safety functions can be monitored at the same time (E-STOP, safety gates etc.)
  • Productive: integrated diagnostics via PVIS, with plain text messages for quick resolution of downtimes with clear instructions
  • Cost-saving: possible to monitor several cardboard magazines with only one base unit; you configure one function block and use two sensors for each magazine
  • Open: possible to retrofit existing solutions

Further information:

Download flyer


Download technical solution description

PNOZmulti 2 with two optical sensors

The successful PNOZmulti 2 system - Benefits to you

  • Cost-effective and sustainable: worldwide safety standard for various automation environments and communication systems
  • Safe operation due to certified hardware and software
  • Just one system from planning through to maintenance: possible to expand or change functions at any time
  • Flexibility to adapt the configuration: ideal for series machine manufacturing
  • Minimum machine downtimes and high plant availability due to simple, universal diagnostics
  • Potential for rationalisation, as safety components cover automation tasks

A well-oiled team - Features of the safe small controllers PNOZmulti 2

Features of the small controllers PNOZmulti 2
  • Modular system comprising base unit and expansion modules
  • Software tool PNOZmulti Configurator: one tool for configuration of hardware and software
  • User-friendly diagnostics and web-based visualisation
  • Connection to all common fieldbus systems and communication interfaces
  • Maximum safety: categories up to PL e of EN ISO 13849-1 and SIL CL 3 of EN IEC 62061, depending on the wiring
  • Safe, complete solutions in conjunction with safety sensors, decentralised periphery, operating and monitoring

The optimum setup - Reach your target safely with the small controllers PNOZmulti 2

When an error occurs or a detection zone is violated, the configurable, safe small controllers PNOZmulti 2 initiate a safe, reliable response. PNOZmulti 2 ensures that any movement is stopped in a controlled and therefore safe manner. The small controller PNOZmulti 2 guarantees the safety of human and machine in many industries:

  • Machine tools: e.g. lathes, milling and drilling machines
  • Forming technology: mechanical presses, small presses and punch presses
  • Robot cells: processing, welding and spraying robots
  • Packaging machines: e.g. drink dispensing and palletising machines
  • Plastics processing machines: e.g. blow moulding machines
  • Laser machines: e.g. laser welding and laser punching machines
  • Print and paper industry: e.g. printing, enveloping and paper machines
  • Wind turbines
  • Amusement parks
  • Cable car technology
  • In other applications such as the automotive industry, pharmaceutical industry, process engineering and technology, and in many other sectors

Our product range: Small controllers PNOZmulti 2

Contact

Pilz Automation Safety Canada L.P.
6695 Millcreek Drive, Unit 8
Mississauga, ON, L5N 5R8
Canada

Telephone: +1 905 821 7459
E-Mail: info@pilz.ca

Technical Support

Telephone: +1 888-315-PILZ (7459)
E-Mail: tech@pilz.ca