Modules from Pilz allow you to achieve a high degree of decentralisation. Devices with protection type IP20 (PDP20) and IP67 (PDP67) are available for decentralised applications directly in the field.
Modules with protection type IP67 are resistant to dirt and water. Input modules with SafetyNET p are available for integration into the automation system PSS 4000 and for connection to PNOZmulti. Modules with Profinet/Profisafe are also available for any Profinet interface. With the PDP20, Pilz offers interface modules for short signal paths decentrally in the field.
Decentralised field devices
Decentralised modules PDP67 and PDP20
Adapt individually to your application – Benefits of field devices
- Less planning and design work, thanks to simple installation
- Simple implementation of a modular machine concept
- Saves space in the control cabinet
- Integrated into dirt and water-repellent housings
- Can be used where there are high demands on hygiene
Simple decentralisation - Features of field devices
- Just one cable for communication and supply (plug and play via M12 plug-in connector)
- Simple diagnostics due to point-to-point connection between the modules
- Individual sensors can be diagnosed on the modules
- Possible to connect to various evaluation devices
- Wide variety of automation architectures possible
- Protection type IP20 = protection against the ingress of solid foreign objects with a diameter > 12.5 mm, no protection against water
- Protection type IP67 = dust-tight, protection against temporary immersion
Industries
Our product range: Decentralised field devices
Head office
Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia
Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au
Sales
Telephone: +61 3 9560 0621
E-Mail: sales@pilz.com.au
Technical Support
Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au