关闭
您在国际Pilz网站上
请输入国家
选择您所在的国家/地区,以获取国内内容
{"id":"8177512","name":"PMCtendo SZ.41/0/2/2/7/K/H/30/00","price":"0.00","currency":"EUR","category":["A0800","A0800B0820","00107002277052","0010700227705280IV"]}
PMCtendo SZ.41/0/2/2/7/K/H/30/00
产品物料号: 8177512
GTIN: 4046548110371
Mo = 3.0 Nm; Io = 2.88 A; UN = 400 V; nN = 3000 min-1; Jmot = 0.93
kgcm2; Encoder EQN 1135 EnDat2.2 multiturn; without brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or succe...
更多
逐步淘汰文章
单元
下列产品已经加入您的购物车
保存购物车
建立新的订单 或 安排单独报价
选择预期用途
Mo = 3.0 Nm; Io = 2.88 A; UN = 400 V; nN = 3000 min-1; Jmot = 0.93 kgcm2; Encoder EQN 1135 EnDat2.2 multiturn; without brake; Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
环境
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
商业数据
| eClass 版本 | ECLASS-13 |
| eClass 引用功能 | 27022602 |
| eTIM 版本 | ETIM-9.0 |
| eTIM 参考组 | EG000034 |
| ETIM 引用功能 | EC001851 |
| GTIN | 4046548110371 |
| 卷宗 | 0 dm3 |
| Harmonized System Code | 85015220 |
| 海关税号类型 | TARIC |
| 使用海关税则号 |
Ausfuhr
Einfuhr |
| 每个包装单位的数量 | 1 |