text.skipToContent text.skipToNavigation
关闭 

您在国际Pilz网站上



请输入国家
选择您所在的国家/地区,以获取国内内容

PMC DL6B11 Quick DC-Link > SC/SI6A1&2

产品物料号: 8C000087
Rear section module for drive controllers of size 1 or 2: SC6A162, SC6A261, SI6A161, SI6A162, SI6A261 # The quick fastening clamps for attaching the copper rails and an insulation connection piece are...  更多

单元

根据要求

保存购物车

建立新的订单 或 安排单独报价

选择预期用途

Rear section module for drive controllers of size 1 or 2: SC6A162, SC6A261, SI6A161, SI6A162, SI6A261 # The quick fastening clamps for attaching the copper rails and an insulation connection piece are contained in the scope of delivery. The copper rails are not included in the scope of delivery. These must have a cross-section of 5 x 12 mm. Insulation end sections are available separately.

 
高度尺寸 405  mm
宽度尺寸 45  mm
深度尺寸 35  mm
净重 560  g
总重 600  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85049090  
UNSPSC 25 39121007  
EAN代码 4046548100969  
eClass 版本 ECLASS-13  
eClass 引用功能 27023192  
eTIM 版本 ETIM-9.0  
eTIM 参考组 EG000017  
ETIM 引用功能 EC002025  
卷宗 0