text.skipToContent text.skipToNavigation
关闭 

您在国际Pilz网站上



请输入国家
选择您所在的国家/地区,以获取国内内容
  • 1(current)
  • 2
找到 37 个产品
PMCprimo MC.C/16DIDO/2
680080
Motion control system in housing; Bus systeme standard: EtherCAT, CANopen, Profibus; Communication: EtherNet, USB; Hardw ...

根据要求
PMCprimo MC.C/16DIDO/4
680082
Motion control system in housing; Bus systeme standard: EtherCAT, CANopen, Profibus; Communication: EtherNet, USB; Hardw ...

根据要求
PMCprimo MC.C/16DIDO/7
680085
Motion control system in housing; Bus systeme standard: EtherCAT, CANopen, Profibus; Communication: EtherNet, USB; Hardw ...

根据要求
PMCprimo MC.C/16DIDO/6
680084
Motion control system in housing; Bus systeme standard: EtherCAT, CANopen, Profibus; Communication: EtherNet, USB; Hardw ...

根据要求
PMCprimo MC.C/16DIDO/3
680081
Motion control system in housing; Bus systeme standard: EtherCAT, CANopen, Profibus; Communication: EtherNet, USB; Hardw ...

根据要求
PMCprimo MC.C/16DIDO/5
680083
Motion control system in housing; Bus systeme standard: EtherCAT, CANopen, Profibus; Communication: EtherNet, USB; Hardw ...

根据要求
PMCprimo DriveP.03/CC0/2/0/0/208-480VAC
8176730
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS; Software option ...

根据要求
PMCprimo C2.0/C/C/2
680180
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

根据要求
PMCprimo C2.0/C/C/6
680184
Primo运动控制卡用于PMCprotego D 01-72系列伺服放大器;硬件选项:CPU 1.3 Ghz,configurable可配置CANopen/Profibus; 软件选项:IEC 61131-3编程/ EtherCAT, 路径 ...

根据要求
PMCprimo C2.0/C/C/5
680183
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

根据要求
PMCprimo C2.0/C/C/3
680181
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

根据要求
PMCprimo C2.0/C/C/4
680182
primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz Configurable CANop ...

根据要求
PMCprimo C2.0/C/C/7
680185
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

根据要求
PMCprimo DriveP.12/CC0/3/0/0/208-480VAC
8176723
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根据要求
PMCprimo DriveP.12/CD0/2/0/0/208-480VAC
8176743
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根据要求
PMCprimo DriveP.06/CC0/2/0/0/208-480VAC
8176725
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: ...

根据要求
PMCprimo DriveP.12/CC0/2/0/0/208-480VAC
8176742
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根据要求
PMCprimo DriveP.06/CD0/2/0/0/208-480VAC
8176744
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根据要求
PMCprimo DriveP.03/CC0/3/0/0/208-480VAC
8176722
Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: Configurable CANopen/ Profibus; ...

根据要求
PMCprimo DriveP.12/CC0/5/0/0/208-480VAC
8176741
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根据要求
  • 1(current)
  • 2

保存购物车

建立新的订单 或 安排单独报价

选择预期用途