比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

 編碼型安全開關PSENcode - 薄型設計 - 技術特色

編碼型安全開關PSENcode的薄型版本具有靈活組裝及快速回應時間的特色。


編碼類型:
編碼型 = 開關能接受任何PSENcode致動器
完全編碼式 = 開關只能接受一個PSENcode致動器、高達8次的教導
唯一、完全編碼式 = 開關只接受一個PSENcode致動器、無示教功能


裝置 = 包含開關與致動器的裝置

篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PSEN cs5.1p 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch.

配件 比較 下載

PSEN cs5.1 1actuator

Actuator for coded safety switch PSEN cs5.1; PU = 1 piece actuator.

配件 比較 下載

PSEN cs6.2 M12/8 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch.

配件 比較 下載

PSEN cs5.1 M12/8/PSEN cs5.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.

配件 比較 下載

PSEN cs5.13 M12/8 EX 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch, ATEX approval.

配件 比較 下載

PSEN cs6.1p/PSEN cs6.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs5.1p/PSEN cs5.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.

配件 比較 下載

PSEN cs6.1p 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs6.2p 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch.

配件 比較 下載

PSEN cs6.1 1actuator

Actuator for unique and fully coded safety switch PSEN cs6.1 and PSEN cs6.2; PU = 1 piece actuator.

配件 比較 下載

PSEN cs5.1n/PSEN cs5.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.

配件 比較 下載

PSEN cs5.13 M12/8/PSEN cs5.13 M12 EX 1u

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator, ATEX approval.

配件 比較 下載

PSEN cs6.2p/PSEN cs6.1 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

配件 比較 下載

PSEN cs6.2 M12/8/PSEN cs6.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

配件 比較 下載

PSEN cs6.1n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs6.2n/PSEN cs6.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch with actuator.

配件 比較 下載

PSEN cs5.11 M12 1actuator

Actuator for coded safety switch PSEN cs5.11; PU = 1 piece actuator, magnetic latching.

配件 比較 下載

PSEN cs5.1 M12/8 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch.

配件 比較 下載

PSEN cs6.1 M12/8/PSEN cs6.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs6.1 M12/8 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs6.2n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece unique, fully coded switch.

配件 比較 下載

PSEN cs5.13 M12 EX 1actuator

Actuator for coded safety switch PSEN cs5.1; PU = 1 piece actuator, ATEX approval.

配件 比較 下載

PSEN cs5.1n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch.

配件 比較 下載

PSEN cs5.11 M12/8 1switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch, magnetic latching.

配件 比較 下載

PSEN cs6.1n/PSEN cs6.1 M12 1unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator A total of 8 learning procedures are possible.

配件 比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 2570 0068
電子郵件: info@pilz.tw