比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

編碼型安全開關PSENcode—大型設計—技術特色

編碼型安全開關PSENcode透過清晰的LED顯示器提供快速診斷能力 - 可用於安全閘門或位置監控。


編碼類型:
編碼型 = 開關能接受任何PSENcode致動器
完全編碼式 = 開關只能接受一個PSENcode致動器、高達8次的教導
唯一、完全編碼式 = 開關只接受一個PSENcode致動器、無示教功能


裝置 = 包含開關與致動器的裝置

篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PSEN cs1.1p / PSEN cs1.1 1 Unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with actuator.

配件 比較 下載

PSEN cs1.13p / PSEN cs1.1 / ATEX 1 Unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with actuator; ATEX approval.

配件 比較 下載

PSEN cs1.1p 1 switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch without actuator.

配件 比較 下載

PSEN cs1.1 1 actuator

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, can be connected in series PU = 1 piece actuator.

比較 下載

PSEN cs2.1p / PSEN cs2.1 1Unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece fully coded switch with actuator A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs2.13p / PSEN cs2.1 / ATEX

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, can be connected in series PU = 1 piece fully coded switch with actuator; ATEX approval A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs2.1p 1 switch

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece fully coded switch without actuator A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs2.1 1 actuator

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece actuator A total of 8 learning procedures are possible.

比較 下載

PSEN cs2.2p / PSEN cs2.1 1 Unit

RFiD safety switch 2 safe semiconductor outputs, 8-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece unique, fully coded switch with actuator.

配件 比較 下載

PSEN cs1.1n / PSEN cs1.1 1 Unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with actuator.

配件 比較 下載

PSEN cs2.1n / PSEN cs2.1 1 Unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece fully coded switch with actuator A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs1.1n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch without actuator.

配件 比較 下載

PSEN cs2.2n / PSEN cs2.1 1 Unit

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece unique, fully coded switch with actuator.

配件 比較 下載

PSEN cs2.1n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece fully coded switch without actuator A total of 8 learning procedures are possible.

配件 比較 下載

PSEN cs2.2n 1switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece uniquely coded switch without actuator.

配件 比較 下載

PSEN cs1.19n 1 switch

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm PU = 1 piece coded switch without actuator.

配件 比較 下載

PSEN cs1.19-OSSD1 1actuator

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm PU = 1 piece actuator OSSD1.

比較 下載

PSEN cs1.19-OSSD2 1actuator

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm PU = 1 piece actuator OSSD2.

比較 下載

PSEN cs1.19-OSSD1&2 1actuator

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm PU = 1 piece actuator OSSD1&2.

比較 下載

PSEN cs1.19n/PSEN cs1.19 1sw/3actuators

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm PU = 1 piece coded switch with three actuators.

配件 比較 下載

PSEN cs1.19n/PSEN cs1.19 1sw+OSSD1&2

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm PU = 1 piece coded switch with one actuator (OSSD1&OSSD2).

配件 比較 下載

PSEN cs1.19n/PSEN cs1.19 1sw+OSSD1+OSSD2

RFiD safety switch 2 safe semiconductor outputs, 5-pin M12 connector, four directions of actuation IP67, operating distance 21 mm, Sao = 15 mm, Sar = 40 mm PU = 1 piece coded switch with two actuators (OSSD1, OSSD2).

配件 比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 2570 0068
電子郵件: info@pilz.tw