比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

磁性安全開關PSENmag - 技術特色

非接觸式磁性安全開關PSENmag具備兩個N/O接點(NO/NO),用於電子/機電繼電器。它們可以與Pilz皮爾磁的所有評估裝置一起使用


裝置 = 包含開關與致動器的裝置

篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PSEN 1.1p-20/PSEN 1.1-20/8mm/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, square design, height design 13 mm. IP67, operating distance 8 mm, PU = 1 piece with actuator.

配件 比較 下載

PSEN 1.1p-22/PSEN 1.1-20/8mm/ix1/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, square design. Height design 13 mm IP67, operating distance 8mm, for applications with PSEN ix1 PU = 1 piece with actuator.

配件 比較 下載

PSEN 1.1p-23/PSEN 1.1-20/8mm/ATEX/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, square design, height design 13 mm. IP67, operating distance 8 mm, PU = 1 piece with actuator, ATEX approval.

配件 比較 下載

PSEN 1.1p-25/PSEN 1.1-20/8mm/ATEX/ix1

Magnetic safety switch 2 N/O, 4-pin M8 male connector, square design. Height design 13 mm IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, ATEX approval.

配件 比較 下載

PSEN 1.1a-20/PSEN 1.1-20 /8mm/5m/1unit

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm. PU = 1 piece with actuator, with 5 m cable (PUR).

配件 比較 下載

PSEN 1.1b-20/PSEN 1.1-20/8mm/10m/1unit

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm. PU = 1 piece with actuator, with 10 m cable (PUR).

配件 比較 下載

PSEN 1.1a-22/PSEN 1.1-20 /8mm/5m/ix1/1un

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, with 5 m cable (PUR).

配件 比較 下載

PSEN 1.1b-22/PSEN 1.1-20 /8mm/10m/ix1/1u

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, with 10 m cable (PUR).

配件 比較 下載

PSEN 1.1b-23/PSEN1.1-20/8mm/10m/EX/1unit

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm. PU = 1 piece with actuator, with 10 m cable (PUR), ATEX approval.

配件 比較 下載

PSEN 1.1b-25/PSEN1.1-20/8mm/10m/EX/1unit

Magnetic safety switch 2 N/O, square design. Height design 13 mm IP6K9K, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, with 10 m cable (PUR), ATEX approval.

配件 比較 下載

PSEN 1.2p-20/PSEN 1.2-20/8mm/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, round M30 design IP67, operating distance 8 mm, PU = 1 piece with actuator.

配件 比較 下載

PSEN 1.2p-22/PSEN 1.2-20/8mm/ix1/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, round M30 design IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator.

配件 比較 下載

PSEN 1.2p-23/PSEN 1.2-20/8mm/ATEX/ 1unit

Magnetic safety switch 2 N/O, 4-pin M8 male connector, round M30 design IP67, operating distance 8 mm, PU = 1 piece with actuator, ATEX approval.

配件 比較 下載

PSEN 1.2p-25/PSEN 1.2-20/8mm/ATEX/ix1

Magnetic safety switch 2 N/O, 4-pin M8 male connector, round M30 design IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with actuator, ATEX approval.

配件 比較 下載

PSEN ma1.3a-20/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 8 mm, PU = 1 piece with M12 actuator with 5 m cable (PUR).

配件 比較 下載

PSEN ma1.3a-22/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with M12 actuator with 5 m cable (PUR).

比較 下載

PSEN ma1.3b-20/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 8 mm, PU = 1 piece with M12 actuator, with 10 m cable (PUR).

配件 比較 下載

PSEN ma1.3b-22/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 8 mm, for applications with PSEN ix1 PU = 1 piece with M12 actuator with 10 m cable (PUR).

比較 下載

PSEN ma1.3p-20/PSEN ma1.3-08/8mm/1unit

Magnetic safety switch 3 N/O, M8 male connector, round M12 design IP67, operating distance 8 mm, PU = 1 piece with M12 actuator.

配件 比較 下載

PSEN ma1.3p-22/PSEN ma1.3-08/8mm/ix1/1un

Magnetic safety switch 3 N/O, M8 male connector, round M12 design IP67, operating distance 8 mm, for application with PSEN ix1 PU = 1 piece with M12 actuator.

配件 比較 下載

PSEN ma1.3a-20/PSEN ma1.3-12/12mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 12mm, PU = 1 piece with cuboid actuator, with 5 m cable (PUR).

配件 比較 下載

PSEN ma1.3a-22/PSEN ma1.3-12/12mm/ix1/1u

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 12 mm, for applications with PSEN ix1, PU = 1 piece with cuboid actuator, with 5 m cable (PUR).

配件 比較 下載

PSEN ma1.3b-20/PSEN ma1.3-12/12mm/1unit

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 12 mm, PU = 1 piece with cuboid actuator, with 10 m cable (PUR).

配件 比較 下載

PSEN ma1.3b-22/PSEN ma1.3-12/12mm/ix1/1u

Magnetic safety switch 3 N/O, round M12 design IP67, operating distance 12 mm, for applications with PSEN ix1, PU = 1 piece with cuboid actuator, with 10 m cable (PUR).

配件 比較 下載

PSEN ma1.3p-20/PSEN ma1.3-12/12mm/1unit

Magnetic safety switch 3 N/O, M8 male connector, round M12 design IP67, operating distance 12 mm, PU = 1 piece with cuboid actuator.

配件 比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 2570 0068
電子郵件: info@pilz.tw