比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

安全光幕Type 2、身體防護 – 技術特色

安全光幕Type 2可以用於最高符合EN ISO 13849-1的PL d與EN/IEC 62061的SIL CL 1標準的應用。

篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PSEN op2B-4-090/1

Safety light curtain, type 2, PL c, body protection Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op2B-2-050/1

Safety light curtain, type 2, PL c, body protection Protected field height 500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op2B-3-080/1

Safety light curtain, type 2, PL c, body protection Protected field height 800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op2B-4-120/1

Safety light curtain, type 2, PL c, body protection Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, with Muting function, Connection cable not supplied with the unit.

配件 比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 2570 0068
電子郵件: info@pilz.tw