您的意見將幫助本公司改善網路商店,為您的福利進行網路商店優化。感謝您抽出寶貴的時間支持我們。
1顆星:不滿意, 5顆星:很滿意
我們需要以下資料以便與您聯絡
您目前是在 全球Pilz皮爾磁 請選擇您的語言或國家
資料載入時,請等待
產品比較表
按鈕單元 PITgatebox 配件
您可在此瀏覽按鈕單元 PITgatebox 的配件、纜線及備品。
PITgatebox color covers for the illuminated buttons (spare part).
PITgatebox E-STOP pushbutton, reset by rotation, (spare part), mounting hole: 22,3 mm.
PITgatebox keylock switch 2x90?, latching, (spare part), mounting hole: 22,3mm.
PITgatebox keylock button 1x40?, momentary, (spare part), mounting hole: 22,3mm.
PITgatebox blanking cap, IP65, (spare part), mounting hole: 22,3 mm.
PITgatebox pushbutton, illuminated, momentary, (spare part), mounting hole: 22,3mm.
PITgatebox E-STOP pushbutton, with signal contact, reset by rotation, (spare part), mounting hole: 22,3 mm.
PITgatebox color covers for the illuminated buttons, blue, IEC symbol Locking, VPE=10 pieces
PITgatebox color covers for the illuminated buttons, white, IEC symbol ON, VPE=10 pieces
PITgatebox color covers for the illuminated buttons, white, IEC symbol Locking, VPE=10 pieces
PITgatebox fixing spanner for ring nut
PITgatebox color covers for the illuminated buttons, blue, IEC symbol Request, VPE=10 pieces
PITgatebox color covers for the illuminated buttons, white, IEC symbol Start, VPE=10 pieces
PITgatebox color covers for the illuminated buttons, white, IEC symbol Unlocking, VPE=10 pieces
PITgatebox color covers for the illuminated buttons, blue, IEC symbol Reset, VPE=10 pieces
臺灣皮爾磁有限公司 10559 台北市松山區八德路三段36號10樓 台灣
電話號碼: +886 2 25700068 電子郵件: info@pilz.tw
電話號碼: +886 2 2570 0068 電子郵件: info@pilz.tw