比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

PSSuniversal安全I/O模組 - 技術特色

提供數位或類比訊號處理用的PSSuniversal I/O模組。可以任何順序安裝最多64個I/O模組。

篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PSSu E F 4DI

Electronic module digital inputs and outputs, with failsafe function, 4 inputs.

配件 比較 下載

PSSu E F 4DO 0.5

Electronic module digital inputs and outputs, with failsafe function, 4 outputs, 1-pole 0.5 A.

配件 比較 下載

PSSu E F 2DO 2

Electronic module digital inputs and outputs, with failsafe function, 2 outputs, 1-pole 2 A.

配件 比較 下載

PSSu E F DI OZ 2

Electronic module digital inputs and outputs, with failsafe function, 1 input, 1 output, 2-pole 2 A.

配件 比較 下載

PSSu E F 2DOR 8

Electronic module digital inputs and outputs, with failsafe function, 2 relay outputs, potential-free 8 A.

配件 比較 下載

PSSu E F BSW

Electronic module digital inputs and outputs, with failsafe function, Block switching of internal power rail.

配件 比較 下載

PSSu E F AI I

Electronic module analogue inputs and outputs, with failsafe function, 1 input (0 - 25 mA), passive.

配件 比較 下載

PSSu E F AI U

Electronic module analogue inputs and outputs, with failsafe function, 1 input (-10 ... +10V), passive.

配件 比較 下載

PSSu E F 4DI-T

Electronic module digital inputs and outputs, with failsafe function, 4 inputs, ext. temperature.

配件 比較 下載

PSSu E F 4DO 0.5-T

Electronic module digital inputs and outputs, with failsafe function, 4 outputs 1-pole (0.5 A), exp. temperature.

配件 比較 下載

PSSu E F 2DO 2-T

Electronic module digital inputs and outputs, with failsafe function, 2 outputs 1-pole (2 A), exp. temperature.

配件 比較 下載

PSSu E F DI OZ 2-T

Electronic module digital inputs and outputs, with failsafe function, 1 input, 1 output, dual-pole 2 A, ext. temperature.

配件 比較 下載

PSSu E F 2DOR 8-T

Electronic module digital inputs and outputs, with failsafe function, 2 relay outputs, potential-free 8 A, ext. temperature.

配件 比較 下載

PSSu E F BSW-T

Electronic module digital inputs and outputs, with failsafe function, Block switching of internal power rail, ext. temperature.

配件 比較 下載

PSSu E F AI I-T

Electronic module analogue inputs and outputs, with failsafe function, 1 input 0 & 25 mA, passive, ext. temperature.

配件 比較 下載

PSSu E F AI U-T

Electronic module analogue inputs and outputs, with failsafe function, 1 input -10 & 10 V, ext. temperature.

配件 比較 下載

PSSu E F ABS SSI

Electronic module analogue inputs and outputs, with failsafe function, 1 absolute encoder SSI.

配件 比較 下載

PSSu E F INC

Electronic module analogue inputs and outputs, with failsafe function, 1 incremental encoder.

配件 比較 下載

PSSu E AI SHT1

Shunt module for PSSu E F AI I 500 mA.

配件 比較 下載

PSSu K F INC

Compact module, with failsafe functions, 1 incremental encoder.

配件 比較 下載

PSSu E F 4DI-R

Electronic module digital inputs and outputs, with failsafe function, 4 inputs, 24 V, railway.

配件 比較 下載

PSSu K F FCU

Compact module, with failsafe function, Fast Control Unit: 12 digital inputs , 2 digital outputs (2 A), 2 digital outputs 2-pole (2 A).

配件 比較 下載

PSSu E F AI U-R

Electronic module analogue inputs and outputs, with failsafe function, 1 input -10 ... 10 V, Railway.

配件 比較 下載

PSSu E F 4DO 0.5-R

Electronic module digital inputs and outputs, with failsafe function, 4 outputs 1-pole 0.5 A, railway.

配件 比較 下載

PSSu E F 2DO 2-R

Electronic module digital inputs and outputs, with failsafe function, 2 outputs 1-pole 2 A, railway.

配件 比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 2570 0068
電子郵件: info@pilz.tw