比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

PNOZ c1適用於監控急停按鈕和安全閘門,而PNOZ c2則適用於監控光學圍籬/光柵。符合EN ISO 13849-1的效能等級(PL) e、IEC 62061的安全完整性等級(SIL) CL 3標準。操作手冊提供詳細的安全相關特性的資訊。請按一下「下載」索引標籤。

篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PNOZ c1 24VDC 3n/o 1n/c

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 3 N/O, 1 N/C. Automatic/manual reset UB 24 V DC DC, width: 22.5 mm, spring-loaded terminals fixed at the front of the device Monitoring E-STOP, safety gates compact construction height.

比較 下載

PNOZ c2 24VDC 2n/o

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 1 semiconductor. Manual start UB 24 V DC DC, width: 22.5 mm, spring-loaded terminals fixed at the front of the device Safety relay for evaluating sensors with 2 semiconductor outputs compact construction height.

比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 2570 0068
電子郵件: info@pilz.tw