PNOZsigma Safety relay (standalone). Control/monitoring of inductive
actuators, such as brakes and valves, UB 24/48 V DC, max. 3.5/1.75 A
continuous current, max. 6.5/3.25 A output current in accordance with
PLe and SIL 3, display operation push & turn, plug-in spring-loaded
terminals.
配件
比較
下載